ESD Protection Diode, Unidirectional, SOD-323

Favorite

Overview

These zener diodes are designed for applications requiring protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. These devices are ideal for situations where board space is at a premium.

  • Voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications.
  • Steady State Power Routing of 200mW
  • Peak Power: 350 Watts (8 x 20 us)
  • Low Leakage
  • Cathode Indicated by Polarity Band
  • Package Weight: 4.507 mg
  • Meets IEC61000-4-2 Level 4, 15 kV (Air), 8 kV (Contact)
  • Meets IEC61000-4-4 Level 4, 40A
  • Meets 16kV Human Body Model ESD Requirements
  • Device Meets MSL1 Requirements
  • Meets IEC6100-4-5, Lightning, 24A
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

SD05T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

General I/O

1

Unidirectional

350

6.2

5

10

350

$0.0535

More Details

SD05T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

10000

N

General I/O

1

Unidirectional

350

6.2

5

10

350

$0.0584

More Details

SZSD05T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

General I/O

1

Unidirectional

350

6.2

5

10

350

Price N/A

More Details

SZSD05T3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

10000

N

General I/O

1

Unidirectional

350

6.2

5

10

350

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :