Low Voltage Precision Adjustable Shunt Regulator

Overview

The TLV431 series of parts are precision low voltage shunt regulators that are programmable over a wide voltage range of 1.24V to 16V. The TLV431A series features a guaranteed reference accuracy of 1.0% at 25 °C and 2.0% over the entire industrial temperature range of -40 °C to 85 °C. For TLV431B series, the accuracy is 0.5% and 1.0%, respectively. For the TLV431C series, the accuracy is 0.2% and 0.5%, respectively. These devices exhibit a sharp low current turn-on characteristic with a low dynamic impedance of 0.20 W over an operating current range of 0.1mA to 20mA. This combination of features makes this series an excellent replacement for zener diodes in numerous applications circuits that require a precise refrence voltage. When combined with an optocoupler, the TLV431 can be used as an error amplifier for controlling the feedback loop in isolated low output voltage (3.0V to 3.3V) switching power supplies. These devices are available in economical TO-92 and micro size TSOP-5 and SOT23-3 packages.

  • Low Output Voltage (3.0 V to 3.3 V) Switching Power Supply Error Amplifier
  • Adjustable Voltage or Current Linear and Switching Power Supplies
  • Voltage Monitoring
  • Current Source and Sink Circuits
  • Analog and Digital Circuits Requiring Precision References
  • Low Voltage Zener Diode Replacements
  • Power Supplies
  • Smart Phone Charger / Adapters
  • Voltage Reference Tolerance +/-1.0%
  • Sharp Low Current Turn-On Characteristic
  • Low Dynamic Output Impedance of 0.20 W from 100 mA to 20 mA
  • Programmable Output Voltage Range of 1.24 V to 16 V
  • Micro Miniature TSOP-5 and TO-92 Packages
  • Pb-Free Package is Available
  • A = 1.0% tolerance Vref
  • B = 0.5% tolerance Vref
  • C = 0.2% tolerance Vref

Tools and Resources

Product services, tools and other useful resources related to TLV431

Buy/Parametrics Table

Search

Close Search

Products:

19

Share

Product Groups:

Orderable Parts:

19

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

NCV431ASNT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Adjustable

2.5

1

0.5

1

36

-40

125

$0.1483

More Details

NCV431BSNT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Adjustable

2.5

0.4

0.5

1

36

-40

125

$0.1541

More Details

SCV431ASN1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Adjustable

1.25

1

-

-

16

-40

125

$0.1549

More Details

SCV431BSN1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Yes

Adjustable

1.25

0.5

0.055

0.015

16

-40

125

$0.2427

More Details

TLV431ALPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Adjustable

1.25

1

0.055

0.015

16

-40

85

Price N/A

More Details

TLV431ALPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Adjustable

1.25

1

0.055

0.015

16

-40

85

$0.1397

More Details

TLV431ALPREG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Adjustable

1.25

1

0.055

0.015

16

-40

85

Price N/A

More Details

TLV431ALPRMG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Adjustable

1.25

1

0.055

0.015

16

-40

85

Price N/A

More Details

TLV431ALPRPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Adjustable

1.25

1

0.055

0.015

16

-40

85

Price N/A

More Details

TLV431ASN1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Adjustable

1.25

1

0.055

0.015

16

-40

85

$0.1492

More Details

TLV431ASNT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Adjustable

1.25

1

0.055

0.015

16

-40

85

$0.1488

More Details

TLV431BLPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Adjustable

1.25

0.5

0.055

0.015

16

-40

85

Price N/A

More Details

TLV431BLPRAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Adjustable

1.25

0.5

0.055

0.015

16

-40

85

Price N/A

More Details

TLV431BLPREG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Adjustable

1.25

0.5

0.055

0.015

16

-40

85

Price N/A

More Details

TLV431BLPRMG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Adjustable

1.25

0.5

0.055

0.015

16

-40

85

Price N/A

More Details

TLV431BLPRPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Adjustable

1.25

0.5

0.055

0.015

16

-40

85

Price N/A

More Details

TLV431BSN1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Adjustable

1.25

0.5

0.055

0.015

16

-40

85

$0.1356

More Details

TLV431BSNT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Adjustable

1.25

0.5

0.055

0.015

16

-40

85

$0.1404

More Details

TLV431CSN1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Adjustable

1.25

0.2

0.055

0.015

16

-40

85

$0.1389

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.