SCH1430: N-Channel Power MOSFET, 20V, 2A, 125mΩ, Single SCH6
Product Description
SCH1430 is an N-Channel Power MOSFET, 20V, 2A, 125mΩ, Single SCH6 for General-Purpose Switching Device Application.
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|