Schottky Barrier Rectifier, 35 V, 8.0 A

Favorite

Overview

This Schottky Rectifier with a proprietary barrier metal is designed for output rectifiers, free wheeling, protection and steering diodes, switching power supplies, inverters and other inductive switching circuits.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Compact Size
  • Lead Formed for Surface Mount

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads 3 are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 75 units per plastic tube
  • Available in 16 mm Tape and Reel, 2500 units per 13" reel, by adding a "T4" suffix to the part number
  • Marking: B835L
  • These are Pb-Free Packages
  • SBRD8 and SBR Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SBRD8835LG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

35

0.51

1400

8

75

-

-

Price N/A

More Details

SBRD8835LT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

35

0.51

1400

8

75

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :