Schottky Barrier Rectifier, 30 V, 3.0 A

Favorite

Overview

The Schottky Rectifier is designed for use as output rectifiers, free wheeling, protection and steering diodes in switching power supplies, inverters and other inductive switching circuits.

  • Extremely Fast Switching
  • Extremely Low Forward Drop
  • Platinum Barrier with Avalanche Guardrings

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 75 units per plastic tube
  • Available in 16 mm Tape and Reel, 2500 units per reel, by adding a "T4'' suffix to the part number
  • Marking: B320, B330, B340, B350, B360
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • SBRD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRD330G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

30

0.6

200

3

75

-

-

Price N/A

More Details

MBRD330RLG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

1800

N

Single

30

0.6

200

3

75

-

-

Price N/A

More Details

MBRD330T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

30

0.6

200

3

75

-

-

Price N/A

More Details

SBRD8330G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

30

0.6

200

3

75

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :