1.0 A, 30 V, Schottky Barrier Diode, Low IR

Favorite

Overview

SBE807 is Schottky Barrier Diode, 30V, 1A, Low IR for High frequency rectification Applications.

  • High frequency rectifi cation (switching regulators, converters, and choppers)
  • Low switching noise
  • Low reverse current (VR=16V, IR max=15A)
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SBE807-TL-W

Loading...

Active

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

N

Dual

30

0.53

15

1

10

10

27

$0.1492

More Details

Show More

1-25 of 25

Products per page

Jump to :