1.0 A, 50 V, Schottky Barrier Diode, Low IR, Single CPH6

Favorite

Overview

SBE002 is Schottky Barrier Diode, 50V, 1A, Low IR, Single CPH6 for High frequency rectification Applications.

  • High frequency rectification (switching regulators, converters, choppers)
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=10ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Ultrasmall package, permitting SBE002-applied sets to be compact and slim (mounting height 0.9mm)
  • Large allowable power dissipation
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SBE002-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

Single

50

0.55

80

1

10

10

52

Price N/A

More Details

SBE002-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

Single

50

0.55

80

1

10

10

52

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :