PNP Bipolar Transistor

Favorite

Overview

The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.

  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCW30LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

PNP

General Purpose

0.3

0.1

32

-

-

-

-

215

500

-

0.225

Price N/A

More Details

BCW30LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

PNP

General Purpose

0.3

0.1

32

32

5

-

0.6

215

500

-

0.225

$0.0245

More Details

SBCW30LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

PNP

General Purpose

0.3

0.1

32

32

5

-

0.6

215

500

-

0.225

$0.0508

More Details

Show More

1-25 of 25

Products per page

Jump to :