100 mA, 45 V Dual NPN Bipolar Junction Transistors

Favorite

Overview

These 100 mA, 45 V Dual NPN Bipolar Junction Transistors are designed for general purpose amplifier applications. It is housed in the SOT-363/SC-88, which is designed for low power surface mount applications.

  • General Use
  • General Use
  • 2 devices in 1 SOT-363/SC-88 Package
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC847CDW1T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

Dual NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

420

800

100

0.38

Price N/A

More Details

BC847CDW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Dual NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

420

800

100

0.38

$0.0193

More Details

SBC847CDW1T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

Dual NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

420

800

100

0.38

Price N/A

More Details

SBC847CDW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Dual NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

420

800

100

0.38

$0.0251

More Details

Show More

1-25 of 25

Products per page

Jump to :