Schottky Barrier Diode, 100V, 8A, Low IR, Monolithic Dual TP Common Cathode

Favorite

Overview

SB80W10T is Schottky Barrier Diode, 100V, 8A, Low IR, Monolithic Dual TP Common Cathode for High frequency rectification(switching regulators, converters, choppers).

  • VF max=0.8V
  • IR max=0.1mA
  • Halogen free compliance
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB80W10T-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

N

Single

100

0.8

1000

8

40

-

90

Price N/A

More Details

SB80W10T-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

N

Single

100

0.8

1000

8

40

-

90

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :