Schottky Barrier Diode, 60V, 8A, Low IR, Monolithic Dual TP Common Cathode

Favorite

Overview

SB80W06T is Schottky Barrier Diode, 60V, 8A, Low IR, Monolithic Dual TP Common Cathode for High frequency rectification(switching regulators, converters, choppers).

  • Low forward voltage (VF max=0.6V)
  • Fast reverse recovery time
  • Low switching noise
  • High reliability due to highly reliable planar structure
  • Halogen free compliance
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB80W06T-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

N

Common Cathode

60

0.6

100

4

40

-

130

Price N/A

More Details

SB80W06T-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

N

Common Cathode

60

0.6

100

4

40

-

130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :