5.0 Ampere Schottky Barrier Rectifiers

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Metal to silicon rectifier, majority carrier conduction.
  • For use in low voltage, high frequency inverters free wheeling, and polarity protection applications.
  • Low power loss, high efficiency.
  • High current capability, low VF.
  • High surge capacity.

Tools and Resources

Product services, tools and other useful resources related to SB580
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
Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

SB580

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead

NA

0

REEL

1250

No

Single

80

0.85

500

5

150

-

380