Schottky Barrier Diode, 30V, 3A, Low IR, Single

Favorite

Overview

SB3003CH is a Schottky Barrier Diode, 30V, 3A, Low IR, Single for High Frequency Rectification.

  • High Frequency Rectification (Switching Regulators, Converters, Choppers)
  • Small Switching Noise
  • Low Leakage Current and High Reliability Due to Highly Reliable Planar Structure
  • Ultrasmall Package Permitting Applied Sets to be Small and Slim (Mounting Height 0.9mm)
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB3003CH-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

Single

30

0.485

42

3

20

20

90

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :