1.0 A, 30 V, Schottky Barrier Rectifier

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • 1.0 ampere operation at TA = 75°C with no thermal runaway.
  • For use in low voltage, high frequency inverters freewheeling, and polarityprotection applications.
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB130

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

5000

N

Single

30

0.5

500

1

30

-

110

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :