1.0 A, 30 V, Schottky Barrier Diode, Low IR, Single

Favorite

Overview

SB1003M3 is Schottky Barrier Diode, 30V, 1A, Low IR, Single MCPH3 for High frequency rectification (switching regulators,converters,choppers).

  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Ultrasmall package permitting applied sets to be small and slim (Mounting height 0.85mm)
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB1003M3-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

Single

30

0.5

15

1

10

10

27

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :