1.0 A, 15 V, Schottky Barrier Diode, Low IR, Single MCPH3

Obsolete

Overview

SB10015M is Schottky Barrier Diode, 15V, 1A, Low IR, Single MCPH3 for High frequency rectification(switching regulators,converters,choppers).

  • High frequency rectifi cation (switching regulators, converters, choppers)

  • Small switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Ultrasmall package permitting applied sets to be small and slim (mounting height 0.85mm)

Tools and Resources

Product services, tools and other useful resources related to SB10015M
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB10015M-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

Single

15

0.48

3

1

10

10

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.