Product Description
The NE/SA/SE5534/5534A are single high-performance low noise op-amps. Compared to other op-amps, such as TL083, they show better noise performance, improved output drive capability, and considerably higher small-signal and power bandwidths. This makes the devices especially suitable for application in high quality and professional audio equipment, in instrumentation and control circuits and telephone channel amplifiers. The op-amps are internally compensated for gain equal to, or greater than, three. The frequency response can be optimized with an external compensation capacitor for various applications (unity gain amplifier, capacitive load, slew rate, low overshoot, etc.).
|
Features |
| |
|
-
Small-Signal Bandwidth: 10 MHz
|
-
Output Drive Capability: 600 Ω,10 VRMS at VS = ±18 V
|
-
Input Noise Voltage: 4 nV/(Hz)^0.5
|
|
|
-
AC Voltage Gain: 6000 at 10 kHz
|
|
|
|
|
-
Large Supply Voltage Range: ±3.0 to ±20 V
|
|
Applications |
|
End Products |
- Instrumentation and Control Circuits
- Telephone Channel Amplifiers
- Signal Conditioning
|
|
- Medical Equipment
- Audio Equipment
|