3 A, 400 V Surface Mount Rectifiers

Favorite

Overview

  • Glass Passivated Chip Junction
  • High Surge Current Capacity
  • Low Forward Voltage: 1.15 V Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • NRV Prefix for Automotive and Other ApplicationsRequiring Unique Site and Control Change Requirements;AEC-Q101 Qualified and PPAP Capable
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

S3GB

Loading...

Active

CAD Model

Pb

A

H

P

SMB

1

260

REEL

3000

N

Single

3

1500

400

1.15

80

0.01

$0.1228

More Details

Show More

1-25 of 25

Products per page

Jump to :