NPN Bipolar Transistor

Favorite

Overview

This NPN transistor is designed for general purpose amplifier applications. This device is housed in the SC-75/SOT-416 package which is designed for low power surface mount applications, where board space is at a premium.

  • Reduces Board Space
  • High hFE, 210-460 (typical)
  • Low VCE(sat), < 0.5 V
  • Available in 8 mm, 7-inch/3000 Unit Tape and Reel
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SC4617G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

NPN

General Purpose

0.4

0.1

50

50

5

-

-

120

560

180

0.125

Price N/A

More Details

S2SC4617G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

NPN

General Purpose

0.4

0.1

50

-

-

-

-

120

560

180

0.125

$0.0533

More Details

Show More

1-25 of 25

Products per page

Jump to :