1 A, 400 V Surface Mount Rectifiers

Favorite

Overview

  • Glass Passivated Chip Junction
  • UL Flammability 94V-0 Classification
  • High Efficiency
  • Low Profile Package with < 0.75 mm Package Height
  • Moisture Sensitivity Level 1 per J−STD−020
  • RoHS Compliant / Green Mold Compound
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements;AEC−Q101 Qualified and PPAP Capable
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVS1GHE

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323 EP

1

260

REEL

3000

F

Single

1

782

400

1.1

20

0.001

$0.1212

More Details

S1GHE

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323 EP

1

260

REEL

3000

N

Single

1

782

400

1.1

20

0.001

$0.0837

More Details

Show More

1-25 of 25

Products per page

Jump to :