Ground Fault Circuit Interrupter (GFCI) Controller, Low Power

Favorite

Overview

The RV4145A is a low power controller for AC outlet ground fault interrupters. These devices detect hazardous grounding conditions, such as equipment (connected to opposite phases of the AC line) in contact with a pool of water and open circuits the line before a harmful or lethal shock occurs. Contained internally are a 26V zener shunt regulator, an op amp, and an SCR driver. With the addition of two sense transformers, a bridge rectifier, an SCR, a relay and a few additional components, the RV4145A will detect and protect against both hot wire to ground and neutral wire to ground faults. The simple layout and conventional design ensure ease of application and long-term reliability.

  • Building & home control
  • Consumer appliances
  • No potentiometer required
  • Direct interface to SCR
  • Supply voltage derived from AC line - 26 V shunt
  • Adjustable sensitivity
  • Grounded neutral fault detection
  • Meets UL943 standards
  • 450µA quiescent current
  • Ideal for 120 V or 220 V systems
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
Channels

VCC Min (V)

VCC Max (V)

IT Max (mA)

VI Typ (V)

TA Min (°C)

TA Max (°C)

Reference Price

RV4145AMT

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

~NA~

~NA~

29.2

18

26

-35

85

Price N/A

More Details

RV4145AN

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

N

~NA~

~NA~

29.2

18

26

-35

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :