Ground Fault Circuit Interrupter (GFCI) Controller, Low Power

Favorite

Overview

The RV4141A is a low-power controller for AC-receptacle, ground-fault circuit interrupters. These devices detect hazardous current paths to ground and ground to neutral faults. The circuit interrupter then disconnects the load from the line before a harmful or lethal shock occurs.
Internally, the RV4141A contains a diode rectifier, shunt regulator, precision sense amplifier, current reference, time-delay circuit, and SCR driver.
Two sense transformers, SCR, solenoid, three resistors, and four capacitors complete the design of the basic circuit interrupter. The simple layout and minimum component count ensure ease of application and long-term reliability. Features not found in other GFCI controllers include a low offset voltage sense amplifier, eliminating the need for a coupling capacitor between the sense transformer and sense amplifier, and an internal rectifier to eliminate high-voltage rectifying diodes.
The RV4141A is powered only during the positive half period of the line voltage, but can sense current faults independent of its phase relative to the line voltage. The gate of the SCR is driven only during the positive half cycle of the line voltage.

  • Building & home control
  • Consumer appliances
  • Powered from the AC line
  • Built-in rectifier
  • Direct interface to SCR
  • 500μA quiescent current
  • Precision sense amplifier
  • Adjustable time delay
  • Minimum external components
  • Meets UL943 requirements
  • Compatible with 110V or 220V systems
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
Channels

VCC Min (V)

VCC Max (V)

IT Max (mA)

VI Typ (V)

TA Min (°C)

TA Max (°C)

Reference Price

RV4141AMT

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

4

260

REEL

2500

N

~NA~

~NA~

29

10

27

-35

80

Price N/A

More Details

RV4141AN

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

N

~NA~

~NA~

29

10

27

-35

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :