600V, 15A, 1.24V, TO-220 (2-lead)
Ultrafast Rectifier

Favorite

Overview

The RURP1560_F085 is an ultrafast diode with soft recovery characteristics(trr < 70ns). It has a low forward voltage drop and is of planar, silicon nitride assivated, ionimplanted, epitaxial construction.This device is intended for use as an energy steering / clamping diode and rectifier in a variety of switching power supplies and other power switching applications.Its low stored charge and ultrafast recovery with soft recovery characteristics minimizes ringing and electrical noise in many power switching circuits, thus reducing power loss in the switching transistor.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • High Speed Switching ( trr=52ns(Typ.) @ IF=15A )
  • Low Forward Voltage( VF=1.5V(Max.) @ IF=15A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RURP1560-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

800

N

Single

15

70

600

1.5

200

0.1

Price N/A

More Details

RURP1560-F085P

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

800

N

Single

15

70

600

1.5

200

0.1

$0.6782

More Details

Show More

1-25 of 25

Products per page

Jump to :