600V, 30A, 1.26V, TO-247 (2-lead)
Ultrafast Rectifier

Favorite

Overview

The RURG3060_F085 is an ultrafast diode with soft recovery characteristics (trr< 80ns). It has low forwardvoltage drop and is silicon nitride passivated ionimplanted epitaxial planar construction.This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of switching powersupplies and other power switching applications. Its low stored charge and ultrafast recovery with soft recoverycharacteristic minimizes ringing and electrical noise in many power switching circuits, thus reducing power lossin the switching transistors.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • High Speed Switching ( trr=60ns(Typ.) @ IF=30A )
  • Low Forward Voltage( VF=1.5V(Max.) @ IF=30A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RURG3060-F085

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

Y

Single

30

80

600

1.5

90

0.25

$1.7004

More Details

Show More

1-25 of 25

Products per page

Jump to :