15A, 1200V, Hyperfast Diode

Favorite

Overview

The RHRP15120 is a hyperfast diode with soft recovery characteristics. It has the half recovery time of ultrafast diodes and is silicon nitride passivated ionimplanted epitaxial planar construction. These devices are intended to be used as freewheeling/ clamping diodes and diodes in a variety of switching power supplies and other power switching applications. Their low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Hyperfast recovery Trr = 75ns (@ IF= 15A)
  • Max Forward Voltage, VF = 3.2V (@ TC = 25°C)
  • 1200V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RHRP15120

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

800

N

Single

15

75

1200

3.2

200

0.1

$0.9912

More Details

RHRP15120-F102

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

800

N

-

15

-

-

3.2

200

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :