N-Channel Logic Level Power MOSFET 50V, 16A, 47mΩ

Favorite

Overview

These are N-Channel logic level power MOSFETs manufactured using the MegaFET process. This process, which uses feature sizes approaching those of LSI integrated circuits gives optimum utilization of silicon, resulting in outstanding performance. They were designed for use with logic level (5V) driving sources in applications such as programmable controllers, automotive switching, switching regulators, switching converters, motor relay drivers and emitter switches for bipolar transistors. This performance is accomplished through a special gate oxide design which provides full rated conductance at gate biases in the 3V to 5V range, thereby facilitating true on-off power control directly from logic circuit supply voltages. Formerly developmental type TA09871.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • 16A, 50V
  • rDS(ON)= 0.047Ω
  • UIS SOA Rating Curve (Single Pulse)
  • Design Optimized for 5V Gate Drives
  • Can be Driven Directly from CMOS, NMOS, TTL Circuits
  • SOA is Power Dissipation Limited
  • Nanosecond Switching Speeds
  • Linear Transfer Characteristics
  • High Input Impedance
  • Majority Carrier Devicee
  • Related Literature
     - TB334 “Guidelines for Soldering Surface Mount Components to PC Boards”
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

RFD16N05LSM9A

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

50

-

N-Channel

Single

±10

2

16

60

-

50

-

43

-

$0.4225

More Details

Show More

1-25 of 25

Products per page

Jump to :