N-Channel UltraFET® Power MOSFET 60V, 17A, 71mΩ

Favorite

Overview

  • This product is general usage and suitable for many different applications
  • Ultra Low On-Resistance
     - rDS(ON) = 0.063, VGS = 10V
     - rDS(ON) = 0.071, VGS = 5V
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER© Electrical Models
     - Spice and SABER© Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Switching Time vs RGS Curves
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

RFD12N06RLESM9A

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

50

63

N-Channel

Single

±16

3

17

49

-

75

-

6.8

485

$0.4184

More Details

Show More

1-25 of 25

Products per page

Jump to :