Schottky Barrier Diode

Favorite

Overview

Schottky Barrier Diodes

  • This product is general usage and suitable for many different applications.
  • Low Forward Voltage Drop
  • Fast switching
  • Very Small and Thin SMD package
  • Profile height, 0.43mm max.
  • Footprint, 1.0 x 0.6mm
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

RB751SL

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

Single

30

0.37

0.5

0.03

0.2

8

2.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :