30 mA, 30 V, Schottky Barrier Diode

Active

Overview

The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.

  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage: 0.28 V (Typ) @ IF = 1.0 mAdc
  • Low Reverse Current
  • Lead−Free Plating
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to RB751S40T

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSVRB751S40T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

Single

30

0.37

0.5

0.03

0.5

-

2.5

1.60 x 0.80 x 0.60

$0.0213

More Details

NSVRB751S40T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

Single

30

0.37

0.5

0.03

0.5

-

2.5

1.60 x 0.80 x 0.60

$0.0213

More Details

RB751S40T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

Single

30

0.37

0.5

0.03

0.5

-

2.5

Price N/A

More Details

RB751S40T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

Single

30

0.37

0.5

0.03

0.5

-

2.5

1.60 x 0.80 x 0.60

$0.0187

More Details

RB751S40T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

Single

30

0.37

0.5

0.03

0.5

-

2.5

1.60 x 0.80 x 0.60

$0.0145