feedback
Rate this webpage

Need
Support?


RB751S40: Schottky Barrier Diode, 30 V

Overview
Specifications
Packages
Datasheet: Schottky Barrier Diode
Rev. 6 (50kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NSVRB751S40T1G Active 
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Barrier Diode, 30 V SOD-523-2 502-01 1 Tape and Reel 3000 $0.0587
RB751S40T1 Last Shipments 
Pb-free
Halide free
Schottky Barrier Diode, 30 V SOD-523-2 502-01 1 Tape and Reel 3000  
RB751S40T1G Active
AEC Qualified
Pb-free
Halide free
Schottky Barrier Diode, 30 V SOD-523-2 502-01 1 Tape and Reel 3000 $0.0533
RB751S40T5G Active
AEC Qualified
Pb-free
Halide free
Schottky Barrier Diode, 30 V, SS 40V SHTKY SOD523 SOD-523-2 502-01 1 Tape and Reel 8000 $0.0533
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Arrow   (Sat Jul 11 07:46:15 MST 2015) : 5836
Avnet   (2015-07-09) : >1K
Chip1Stop   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 4 to 8
Datasheet: Schottky Barrier Diode
Rev. 6 (50kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Diode, 30 V   Single   30   0.37   0.5   0.03   0.5   -   2.5   SOD-523-2 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Diode, 30 V   Single   30   0.37   0.5   0.03   0.5   -   2.5   SOD-523-2 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Diode, 30 V, SS 40V SHTKY SOD523   Single   30   0.37   0.5   0.03   0.5   -   2.5   SOD-523-2 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current