200 mA, 30 V Schottky Barrier Diode

Last Shipments

Overview

200 mA, 30 V Schottky Barrier Diode packaged in SOD-923.

  • General
  • General
  • Low Forward Voltage Drop: VF = 370 mV @ 1 mA

Tools and Resources

Product services, tools and other useful resources related to RB751S40P
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
Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

RB751S40P2T5G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

Single

30

0.37

0.5

0.03

0.2

8

2.5