Right angle SMD phototransistor

Active

Overview

QTLP610CPD is a phototransistor in miniature SMD package molded in a water clear plastic with right angle lens.

  • This product is general usage and suitable for many different applications.
  • NPN Silicon Phototransistor
  • Right Angle Surface Mount Package
  • Matched Emitters: QTLP610CIR
  • Available in 0.315” (8mm) width tape on 7” (178mm) diameter reel; 2,000 units per reel
  • High Photo Sensitivity
  • Low Junction Capacitance
  • Fast Response Time
  • Water Clear Lens

Tools and Resources

Product services, tools and other useful resources related to QTLP610CPD
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
IC (on) (mA)

ICEO (nA)

VCE(sat) (V)

Reception Angle (°)

Reference Price

QTLP610CPDTR

Loading...

Active

View__CAD

Pb

A

H

P

CHIPLED DETECTOR SIDELOOKER

3

260

REEL

2000

Yes

0.1

100

0.4

160

$0.4557