Plastic Silicon OPTOLOGIC Photosensor

Active

Overview

The QSE15X family are OPTOLOGIC® ICs which feature a Schmitt trigger at output which provides hysteresis for noise immunity and pulse shaping. The basic building block of this IC consists of a photodiode, a linear amplifier, voltage regulator, Schmitt trigger and four output options. The TTL/LSTTL compatible output can drive up to ten TTL loads over supply currents from 4.5 to 16.0 Volts. The devices are marked with a color stripe for easy identification.

  • This product is general usage and suitable for many different applications.

  • Bipolar silicon IC
  • Package type: Sidelooker
  • Medium wide reception angle, 50°
  • Package material and color: black epoxy
  • Matched emitter: QEE113/QEE123
  • Daylight filter
  • High sensitivity
  • Direct TTL/LSTTL interface

Tools and Resources

Product services, tools and other useful resources related to QSE159

Buy/Parametrics Table
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
IC (on) (mA)

ICEO (nA)

VCE(sat) (V)

Reception Angle (°)

Reference Price

QSE159

Loading...

Active

CAD Model

Pb

A

H

P

SIDELOOKER OPTOLOGIC 4.44x5.08x2.54, 1.90P

NA

0

BLKBG

500

N

-

-

-

50

$0.6385

More Details

QSE159E3R0

Loading...

Obsolete

CAD Model

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

TAPE REEL

10000

N

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.