Plastic Silicon Photosensor

Active

Overview

The QSD2030F is a photodiode encapsulated in infrared transparent, black T-1 3/4 package with peak sensitivity at 880nm.

  • This product is general usage and suitable for many different applications.

  • PIN Photodiode
  • Package type: T-1 3/4 (5mm lens diameter)
  • Wide Reception Angle, 40°
  • Daylight Filter
  • Package material and color: Black epoxy
  • High Sensitivity
  • Peak Sensitivity l = 880nm

Tools and Resources

Product services, tools and other useful resources related to QSD2030F

Buy/Parametrics Table
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
IL (µA)

Reception Angle (°)

Dark Current (nA)

Radiant Sensitive Area

Reference Price

QSD2030F

Loading...

Active

CAD Model

Pb

A

H

P

T-1 3/4, 5MM PHOTODIODE

NA

0

BLKBG

250

Y

15

40

10

1.245mm x 1.245mm

$0.1945

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.