Plastic Silicon Infrared Phototransistor

Active

Overview

The QSD122, QSD123, QSD124 is a silicon phototransistor encapsulated in an infrared transparent, black T-1 3/4 package.

  • This product is general usage and suitable for many different applications.

  • NPN silicon phototransistor
  • Package type: T-1 3/4
  • Notched emitter: QED12X/QED22X/QED23X
  • Narrow reception angle: 24°C
  • Daylight filter
  • Package material and color: black epoxy
  • High sensitivity

Tools and Resources

Product services, tools and other useful resources related to QSD124

Buy/Parametrics Table
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
IC (on) (mA)

ICEO (nA)

VCE(sat) (V)

Reception Angle (°)

Reference Price

QSD124

Loading...

Active

CAD Model

Pb

A

H

P

T-1 3/4, 5MM DETECTOR

NA

0

BLKBG

250

N

6

100

0.4

24

$0.1617

More Details

QSD124A4R0

Loading...

Active

CAD Model

Pb

A

H

P

T-1 3/4, 5MM DETECTOR

NA

0

REEL

1200

N

6

100

0.4

24

$0.1749

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.