Surface Mount Silicon Infrared PIN Photodiode

Favorite

Overview

The QSB34 is a fast PIN photodiode encapsulated in surface mount package. It is available in transparent package without daylight filter or in black package with daylight filter. Overmount and undermount option are available.

  • This product is general usage and suitable for many different applications.
  • Daylight Filter (QSB34GR and QSB34ZR only)
  • Surface Mount Packages: – QSB34GR / QSB34CGR for overmount board – QSB34ZR / QSB34CZR for undermount board
  • Fast PIN Photodiode
  • Wide Reception Angle, 120°
  • Large Chip Size = 3 mm x 3 mm
  • Sensitive Area - 2.55 mm x 2.55 mm
  • High Sensitivity
  • Low Capacitance
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
IL (µA)

Reception Angle (°)

Dark Current (nA)

Radiant Sensitive Area

Reference Price

QSB34CGR

Loading...

Active

CAD Model

Pb

A

H

P

PLCC-2

3

260

REEL

1000

Y

-

120

30

2.55mm x 2.55mm

$0.3913

More Details

QSB34CZR

Loading...

Active

CAD Model

Pb

A

H

P

PLCC-2

3

260

REEL

1000

Y

-

120

30

2.55mm x 2.55mm

$0.3647

More Details

QSB34GR

Loading...

Active

CAD Model

Pb

A

H

P

PLCC-2

3

260

REEL

1000

Y

-

120

30

2.55mm x 2.55mm

$0.3944

More Details

QSB34ZR

Loading...

Active

CAD Model

Pb

A

H

P

PLCC-2

3

260

REEL

1000

Y

-

120

30

2.55mm x 2.55mm

$0.3647

More Details

Show More

1-25 of 25

Products per page

Jump to :