NPN Bipolar Transistor

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Pb-Free Packages are Available*
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

PN2222AG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

NPN

-

-

0.6

40

-

-

-

-

100

300

300

0.625

Price N/A

More Details

PN2222ARLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

NPN

-

-

0.6

40

-

-

-

-

100

300

300

0.625

Price N/A

More Details

PN2222ARLRMG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

NPN

-

-

0.6

40

-

-

-

-

100

300

300

0.625

Price N/A

More Details

PN2222ARLRPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

NPN

-

-

0.6

40

-

-

-

-

100

300

300

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :