Bipolar Transistor, 30V, 1.5A, Low VCE(sat), NPN Single PCP

Favorite

Overview

PCP1203 is Bipolar Transistor, 30V, 1.5A, Low VCE(sat), NPN Single PCP for DC-DC Converter Applications.

  • DC / DC converters, relay drivers, lamp drivers, motor drivers, Inverters, IGBT gate drivers
  • Adoption of FBET, MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High speed switching
  • High allowable power dissipation
  • Halogen free compliance
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

PCP1203-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

N

NPN

Low VCE(sat)

0.225

1.5

30

40

5

1.2

-

200

560

500

1.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :