NPN Low Saturation Transistor

Favorite

Overview

These devices are designed with high current gain and low saturation voltage with collector currents up to 3 A continuous.

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NZT560

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

NPN

General Purpose

0.45

3

60

80

5

1.2

1

100

300

75

1

$0.1804

More Details

Show More

1-25 of 25

Products per page

Jump to :