H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter

Active

Overview

OnBoard Charger H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter.51mOhm SuperFET3 H-Bridge on Al²O³ DBC substrate with 5kV isolation in a compact APM16 transfer molded module

  • DC−DC Converter for On−board Charger in EV−PHEV
  • On−board Charger in EV−PHEV
  • SIP or DIP H−Bridge Power Module for On−board Charger (OBC) in EV−PHEV
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • Lead Free, RoHS and UL94V−0 Compliant
  • Automotive Qualified per AEC Q101 and AQG324 Guidelines

Tools and Resources

Product services, tools and other useful resources related to NXV65HR51DZ
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
Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXV65HR51DZ2

Loading...

Active

View__CAD

Pb

A

H

P

PIM16 40.10x21.90x4.50

NA

0

TUBE

72

No

Bridge

650

51

$32.1327