3-Phase Inverter Automotive Power Module, APM19

Active

Overview

The NXV08V080DB1 is an 80 V low Rds(on) automotive qualified power integrated module featuring a 3-phase MOSFET bridge optimized for Automotive 48V Motor inverter system, It includes a precision shunt resistor for current sensing, an NTC for temperature sensing, and an RC snubber circuit. The module utilizes ON’s trench MOSFET technology and it is designed to provide a very compact solution for the system. The Power module is 100% lead free, RoHs and UL compliant.

  • Automotive
  • 48V Motor Control
  • 48V-12V DC-DC Converter
  • Three−Phase Inverter Bridge for Variable Speed Motor Drive
  • RC Snubber for Low EMI
  • Current Sensing and Temperature Sensing
  • Electrically Isolated DBC Substrate for Low Thermal Resistance
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • This Device is Pb−free, RoHS and UL94V-0 Compliant
  • PPAP Capable
  • AEC Qualified − AQG324

Tools and Resources

Product services, tools and other useful resources related to NXV08V080DB1
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
Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXV08V080DB1

Loading...

Active

View__CAD

Pb

A

H

P

19LD, APM, PDD STD (APM19-CBC)

NA

0

TUBE

44

Yes

3-phase Inverter with Sense Resistor

80

3.1

$21.9081