SiC Modules, Vienna Module 900V, 2 x 10 mohm SiC MOSFET, 1200V, 2 x 100A, F2 Package

Active

Overview

The NXH020U90MNF2 is a Vienna SiC Module with 2x 10mohm 900V SiC MOSFET switches and 2x 100A 1200V SiC diodes and a thermistor in an F2 package. The SiC MOSFET switches use M2 technology and are driven with 15V-18V gate drive.

  • AC-DC conversion

  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations

  • Robust M2 planar SiC MOSFET technology
  • 15V to 18V gate drive

Tools and Resources

Product services, tools and other useful resources related to NXH020U90MNF2
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
VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH020U90MNF2PTG

Loading...

Active

CAD Model

Pb

A

H

P

PIM20 56.7x42.5 (PRESS FIT)

NA

0

BTRAY

20

F

Vienna

900

10

EV Charging, Energy Infrastructure

$160.2857

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.