Single N-Channel Power MOSFET 30V, 2.5A, 110mΩ

Favorite

Overview

Automotive Power MOSFET. 30V, 2.5A, 140 mOhm, Single N-Channel, SOT-23, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC−DC Conversion
  • Load/Power Switch for Portables
  • Load/Power Switch for Computing
  • Leading Planar Technolgy for Low Gate Charge/Fast Switching
  • $.5 V Rated for Low Voltage Gate Drive
  • SOT-23 Surface Mount for Small Footprint (3x3mm)
  • AEC-Q101 Qualified and PPAP capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTR4503NT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

30

110

N-Channel

Single

20

3

2

0.73

-

140

-

3.6

135

$0.0837

More Details

Show More

1-25 of 25

Products per page

Jump to :