Single P-Channel Power MOSFET -30V, -1.95A, 200mΩ

Favorite

Overview

Automotive Power MOSFET. -30V, -1.95A, 200 mOhm, Single P-Channel, SOT-23. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC to DC Conversion
  • Load/Power Switch for Portables and Computing
  • Battery Charging Circuits
  • Motherboard, Notebooks, Camcorders, Digital Camera’s, etc.
  • AEC-Q101 Qualified and PPAP capable
  • Low RDS(on) for Low Conduction Losses
  • Leading Planar technology for Low Gate Charge/Fast Switching
  • SOT-23 Surface Mount for Small Footprint (3x3mm)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTR4502PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

-30

155

P-Channel

Single

20

-3

1.95

0.4

-

240

-

6

200

$0.2032

More Details

Show More

1-25 of 25

Products per page

Jump to :