Single P-Channel Power MOSFET -20V, -1.3A, 220mΩ

Overview

Automotive Power MOSFET ideal for low power applications. These miniature surface mount MOSFETs low RDS(on) ensure minimal power loss and conserve energy, making these devices ideal for use in space sensitive power management circuitry. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Management in Portable and Battery Powered Products
  • DC-DC Converters

  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular and Cordless Telephones

  • Low RDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • AEC-Q101 Qualified and PPAP capable

Tools and Resources

Product services, tools and other useful resources related to NVTR01P02L

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVTR01P02LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

-20

-

12

-1.25

1.3

0.4

350

220

-

3.1

225

-

8.5

130

55

$0.1022

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.