Single N-Channel Power MOSFET 40V, 107A, 3.1mΩ

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverser Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
  • Small Footprint (3x3 mm)
  • Low On-Resistance
  • Low Capacitance
  • NVTFS5C453NLWF − Wettable Flanks Product
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTFS5C453NLETAG

Loading...

Active, New

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

F

40

3.1

N-Channel

Single

20

2

107

68

~NA~

5.2

7

23

2100

Price N/A

More Details

NVTFS5C453NLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

40

3.1

N-Channel

Single

20

2

107

68

-

5.2

7

23

2100

$0.5854

More Details

NVTFS5C453NLWFTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P

1

260

REEL

1500

Y

40

3.1

N-Channel

Single

20

2

107

68

-

5.2

7

23

2100

$0.6433

More Details

Show More

1-25 of 25

Products per page

Jump to :