NVTFS5826NL: Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.
Product Description
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features
Benefits
Minimal conduction losses
Safeguard against voltage overstress failures
Suitable for automotive applications
Applications
End Products
Motor driver
Solenoid Driver
Lamp Driver
Automotive engine controllers
Automotive body controllers
NVTFS5826NLTAG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
60
20
2.5
20
22
32
24
8.3
16
4
17
850
85
50
u8FL / WDFN-8
NVTFS5826NLTWG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
60
20
2.5
20
22
32
24
8.3
16
4
17
850
85
50
u8FL / WDFN-8
NVTFS5826NLWFTAG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
60
20
2.5
20
22
32
24
8.3
16
4
17
850
85
50
u8FL / WDFN-8
NVTFS5826NLWFTWG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
60
20
2.5
20
22
32
24
8.3
16
4
17
850
85
50
u8FL / WDFN-8
Case Outlines
511AB
Packages
New Products
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
Low on-resistance as low as 6.9 mΩ
Low gate charge of 35 nC, and high speed switching
D2PAK and TO-220 available
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
Fast switching
Extremely low Qrr
High efficiencies