feedback
Rate this webpage

Need
Support?


NVTFS5826NL: Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.

Overview
Specifications
Packages
Datasheet: Power MOSFET, 60 V, 20 A, 24 mΩ, Single N-Channel
Rev. 2 (119.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Low on resistance
 
  • Minimal conduction losses
  • High current capability
 
  • Robust load performance
  • 100% avalanche tested
 
  • Safeguard against voltage overstress failures
  • AEC-Q101 Qualified
 
  • Suitable for automotive applications
  • Solenoid driver
   
Applications   End Products
  • Motor driver
  • Solenoid Driver
  • Lamp Driver
 
  • Automotive engine controllers
  • Automotive body controllers
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NVTFS5826NLTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level. u8FL / WDFN-8 511AB 1 Tape and Reel 1500 $0.2497
NVTFS5826NLTWG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level. u8FL / WDFN-8 511AB 1 Tape and Reel 5000 $0.2497
NVTFS5826NLWFTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level. u8FL / WDFN-8 511AB 1 Tape and Reel 1500 $0.2704
NVTFS5826NLWFTWG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level. u8FL / WDFN-8 511AB 1 Tape and Reel 5000 $0.2704
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, 60 V, 20 A, 24 mΩ, Single N-Channel
Rev. 2 (119.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.   N-Channel   Single   60   20   2.5   20   22     32   24   8.3   16   4   17   850   85   50   u8FL / WDFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.   N-Channel   Single   60   20   2.5   20   22     32   24   8.3   16   4   17   850   85   50   u8FL / WDFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.   N-Channel   Single   60   20   2.5   20   22     32   24   8.3   16   4   17   850   85   50   u8FL / WDFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.   N-Channel   Single   60   20   2.5   20   22     32   24   8.3   16   4   17   850   85   50   u8FL / WDFN-8 
Datasheet: Power MOSFET, 60 V, 20 A, 24 mΩ, Single N-Channel
Rev. 2 (119.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
511AB   
Packages
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies