Power MOSFET 60V, 20A, 20.5 mOhm, Single N-Channel, u8FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor driver
  • Solenoid Driver
  • Lamp Driver
  • Automotive engine controllers
  • Automotive body controllers
  • Low on resistance
  • High current capability
  • 100% avalanche tested
  • AEC-Q101 Qualified
  • Solenoid driver
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTFS5824NLTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

60

20.5

N-Channel

Single

20

2.5

37

57

-

27

8.3

16

850

Price N/A

More Details

NVTFS5824NLTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

60

20.5

N-Channel

Single

20

2.5

37

57

-

27

8.3

16

850

Price N/A

More Details

NVTFS5824NLWFTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

60

20.5

N-Channel

Single

20

2.5

37

57

-

27

8.3

16

850

Price N/A

More Details

NVTFS5824NLWFTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

60

20.5

N-Channel

Single

20

2.5

37

57

-

27

8.3

16

850

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :