NVTFS5820NL: Power MOSFET 60V, 29A, 11.5 mOhm, Single N-Channel, u8FL, Logic Level.
Product Description
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features
Benefits
Minimizes conduction losses
High current handling capability
Provides robust load drive performance
Suitable for automotive systems
100% avalanche energy tested
Safguards agains voltage overstress failure
Applications
End Products
Automotive motor control
Automotive solenoid/relay driver
Automotive lamp driver
Automotive Engine Control Units
Automotive Body Control Units
NVTFS5820NLTAG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 60V, 29A, 11.5 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
60
20
2.3
29
21
15
11.5
15
28
8
15
1462
150
96
u8FL / WDFN-8
NVTFS5820NLTWG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 60V, 29A, 11.5 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
60
20
2.3
29
21
15
11.5
15
28
8
15
1462
150
96
u8FL / WDFN-8
NVTFS5820NLWFTAG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 60V, 29A, 11.5 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
60
20
2.3
29
21
15
11.5
15
28
8
15
1462
150
96
u8FL / WDFN-8
NVTFS5820NLWFTWG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Power MOSFET 60V, 29A, 11.5 mOhm, Single N-Channel, u8FL, Logic Level.
N-Channel
Single
60
20
2.3
29
21
15
11.5
15
28
8
15
1462
150
96
u8FL / WDFN-8
Case Outlines
511AB
Packages
New Products
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
Fast switching
Extremely low Qrr
High efficiencies
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
Fast switching
Extremely low Qrr
High efficiencies